XYZ Xpansion Pins
press-fit
Units | Price/unit after discount | Applied Discount |
1-4 | £ 20.54 | 0% |
5-9 | £ 19.51 | 5% |
10-19 | £ 18.49 | 10% |
20+ | £ 17.46 | 15% |
Steel version: steel, heat treated, temepered and blackened.
Stainless steel version: hardened stainless steel (AISI 440B, 1.4112).
Mount two centering and two floating bushes into the mounting plate to achieve optimal repeatability. The floating bush has a groove which serves as a differentiation mark.