| Price & Availability | Article | d2 UNF-2B | d3 +0.0000|-0.0004 inch | d4 inch | d5 +0.0004|-0.0000 inch | d6 inch | For shank dia d1 mm | h1 min. inch | h2 +0.010|-0.005 inch | p.c.d inch | ||||||||||||||||||
| 12097.W0131 | 1/4-20 | 1.3750 | 11/16 | 1.3754 | #8-32 x 1/2 | 13 | 3/4 | 0.469 | 0.984 | |||||||||||||||||||
| £ 171.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d2
UNF-2B 1/4-20 d3
+0.0000|-0.0004
inch 1.3750 d4
inch 11/16 d5
+0.0004|-0.0000
inch 1.3754 d6
inch #8-32 x 1/2 For shank dia d1
mm 13 h1
min.
inch 3/4 h2
+0.010|-0.005
inch 0.469 p.c.d
inch 0.984 | ||||||||||||||||||||||||||||
| 12097.W0161 | 5/16-18 | 1.4370 | 13/16 | 1.4374 | #8-32 x 1/2 | 16 | 3/4 | 0.469 | 1.125 | |||||||||||||||||||
| £ 171.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d2
UNF-2B 5/16-18 d3
+0.0000|-0.0004
inch 1.4370 d4
inch 13/16 d5
+0.0004|-0.0000
inch 1.4374 d6
inch #8-32 x 1/2 For shank dia d1
mm 16 h1
min.
inch 3/4 h2
+0.010|-0.005
inch 0.469 p.c.d
inch 1.125 | ||||||||||||||||||||||||||||
| 12097.W0201 | 3/8-16 | 1.6873 | 13/16 | 1.6877 | #10-32 x 3/4 | 20 | 1 | 0.637 | 1.362 | |||||||||||||||||||
| £ 167.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d2
UNF-2B 3/8-16 d3
+0.0000|-0.0004
inch 1.6873 d4
inch 13/16 d5
+0.0004|-0.0000
inch 1.6877 d6
inch #10-32 x 3/4 For shank dia d1
mm 20 h1
min.
inch 1 h2
+0.010|-0.005
inch 0.637 p.c.d
inch 1.362 | ||||||||||||||||||||||||||||
| 12097.W0251 | 1/2-13 | 2.0623 | 1 | 2.0627 | 1/4-28 x 7/8 | 25 | 1-1/4 | 0.799 | 1.644 | |||||||||||||||||||
| £ 177.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d2
UNF-2B 1/2-13 d3
+0.0000|-0.0004
inch 2.0623 d4
inch 1 d5
+0.0004|-0.0000
inch 2.0627 d6
inch 1/4-28 x 7/8 For shank dia d1
mm 25 h1
min.
inch 1-1/4 h2
+0.010|-0.005
inch 0.799 p.c.d
inch 1.644 | ||||||||||||||||||||||||||||
| 12097.W0301 | 5/8-11 | 2.2654 | 1-3/16 | 2.2658 | 1/4-28 x 1 | 30 | 1-3/8 | 0.871 | 1.875 | |||||||||||||||||||
| £ 189.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d2
UNF-2B 5/8-11 d3
+0.0000|-0.0004
inch 2.2654 d4
inch 1-3/16 d5
+0.0004|-0.0000
inch 2.2658 d6
inch 1/4-28 x 1 For shank dia d1
mm 30 h1
min.
inch 1-3/8 h2
+0.010|-0.005
inch 0.871 p.c.d
inch 1.875 | ||||||||||||||||||||||||||||
| 12097.W0351 | 3/4-10 | 2.6873 | 1-9/16 | 2.6877 | 5/16-24 x 1 | 35 | 1-1/2 | 0.904 | 2.178 | |||||||||||||||||||
| £ 209.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d2
UNF-2B 3/4-10 d3
+0.0000|-0.0004
inch 2.6873 d4
inch 1-9/16 d5
+0.0004|-0.0000
inch 2.6877 d6
inch 5/16-24 x 1 For shank dia d1
mm 35 h1
min.
inch 1-1/2 h2
+0.010|-0.005
inch 0.904 p.c.d
inch 2.178 | ||||||||||||||||||||||||||||
| 12097.W0501 | 1-8 | 3.4998 | 2-5-32 | 3.5002 | 3/8-24 x 1-1/4 | 50 | 2 | 1.239 | 2.916 | |||||||||||||||||||
| £ 274.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d2
UNF-2B 1-8 d3
+0.0000|-0.0004
inch 3.4998 d4
inch 2-5-32 d5
+0.0004|-0.0000
inch 3.5002 d6
inch 3/8-24 x 1-1/4 For shank dia d1
mm 50 h1
min.
inch 2 h2
+0.010|-0.005
inch 1.239 p.c.d
inch 2.916 | ||||||||||||||||||||||||||||
Heat-treated steel alloy with black oxide finish. High tensile strength (180 000 PSI or 1241 MPa) and hardness (50-52 HRc).
Precision machined to ±,0002" tol. Repeatability of ,0004" or better.
Standard face mount design. This receiver is interchangeable with competitive face mount designs providing an advanced retrofit option. For customers with existing investments in another system.