Anti-vib. Supports
Price & Availability | Article | Support height | w1 | d1 | l1 | l2 | |||||||||||||||
11090.W0060 | 28 | 45 | 6 | 56 | 20 | ||||||||||||||||
£ 539.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Support height 28 w1 45 d1 6 l1 56 l2 20 |
Eliminates workpiece chatter and vibration during machining.
Easy to actuate; locate and fix beneath workpiece, turn actuation handle and spring loaded support will come into contact with workpiece. Lock handle to set support.