| Price & Availability | Article | Size | w1 | h1 | h2 min. | h2 max. | d1 | h3 | l1 | Static load max. kN | w2 | A/F | Adj./ 360° | Weight g | ||||||||||||||||||
| 15500.W0006 | 63 | 63 | 80 | 50 | 68 | 12 | 7 | 63 | 40 | 40 | 13 | 0.86 | 1700 | |||||||||||||||||||
£ 521.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 63 w1 63 h1 80 h2
min. 50 h2
max. 68 d1 12 h3 7 l1 63 Static load
max.
kN 40 w2 40 A/F 13 Adj./ 360° 0.86 Weight
g 1700 | ||||||||||||||||||||||||||||||||
| 15500.W0012 | 125 | 115 | 135 | 100 | 125 | 12 | 20 | 125 | 100 | 60 | 24 | 1.16 | 8600 | |||||||||||||||||||
£ 1,071.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 125 w1 115 h1 135 h2
min. 100 h2
max. 125 d1 12 h3 20 l1 125 Static load
max.
kN 100 w2 60 A/F 24 Adj./ 360° 1.16 Weight
g 8600 | ||||||||||||||||||||||||||||||||
| 15500.W0016 | 190 | 145 | 200 | 170 | 190 | 12 | 20 | 175 | 250 | 80 | 36 | 2.02 | 23750 | |||||||||||||||||||
£ 2,862.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 190 w1 145 h1 200 h2
min. 170 h2
max. 190 d1 12 h3 20 l1 175 Static load
max.
kN 250 w2 80 A/F 36 Adj./ 360° 2.02 Weight
g 23750 | ||||||||||||||||||||||||||||||||
Spheroidal graphite, cast iron.
Heat treated and burnished.
Contact surfaces precision machined.
Centering hole Ø12mm.
With loads up to 33% of the max. static load, adjustment is easily made with a turn of screw. Allows fine adjustment to 0.1mm.
See technical pages for the table of locating pad and support pad elements compatibility.
Particularly useful for precise positioning and machining of large components on heavy duty machines. If necessary, an additional Ø12mm locating hole in the base allows the wedge blocks to be located.