Anti-vib. Supports
Price & Availability | Article | Type | h1 | h2 | d1 | d2 | d3 | d4 | ||||||||||||||||||
17008.W0033 | Cap screw | 33 | 22.0 | 28 | 14 | - | M 6x12 | |||||||||||||||||||
£ 79.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Cap screw h1 33 h2 22.0 d1 28 d2 14 d3 - d4 M 6x12 | ||||||||||||||||||||||||||
17008.W0042 | Cap screw | 42 | 28.5 | 35 | 19 | - | M 8x16 | |||||||||||||||||||
£ 90.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Cap screw h1 42 h2 28.5 d1 35 d2 19 d3 - d4 M 8x16 | ||||||||||||||||||||||||||
17008.W0050 | Cap screw | 50 | 34.0 | 42 | 22 | - | M10x20 | |||||||||||||||||||
£ 100.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Cap screw h1 50 h2 34.0 d1 42 d2 22 d3 - d4 M10x20 | ||||||||||||||||||||||||||
17008.W0060 | Cap screw | 60 | 42.0 | 50 | 26 | - | M12x24 | |||||||||||||||||||
£ 109.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Cap screw h1 60 h2 42.0 d1 50 d2 26 d3 - d4 M12x24 | ||||||||||||||||||||||||||
17008.W0070 | Cap screw | 70 | 47.0 | 60 | 33 | - | M16x32 | |||||||||||||||||||
£ 141.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Cap screw h1 70 h2 47.0 d1 60 d2 33 d3 - d4 M16x32 | ||||||||||||||||||||||||||
17008.W0233 | Thumb screw | 33 | 22.0 | 28 | 14 | 24 | M 6x12 | |||||||||||||||||||
£ 109.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Thumb screw h1 33 h2 22.0 d1 28 d2 14 d3 24 d4 M 6x12 | ||||||||||||||||||||||||||
17008.W0242 | Thumb screw | 42 | 28.5 | 35 | 19 | 30 | M 8x16 | |||||||||||||||||||
£ 120.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Thumb screw h1 42 h2 28.5 d1 35 d2 19 d3 30 d4 M 8x16 | ||||||||||||||||||||||||||
17008.W0250 | Thumb screw | 50 | 34.0 | 42 | 22 | 36 | M10x20 | |||||||||||||||||||
£ 133.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Thumb screw h1 50 h2 34.0 d1 42 d2 22 d3 36 d4 M10x20 | ||||||||||||||||||||||||||
17008.W0260 | Thumb screw | 60 | 42.0 | 50 | 26 | 40 | M12x24 | |||||||||||||||||||
£ 143.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Thumb screw h1 60 h2 42.0 d1 50 d2 26 d3 40 d4 M12x24 |
Price & Availability | Article | Weight g | d5 | d6 | l1 | l2 | Piston spring force N | Stroke s1 | Support capacity max. kN | Torque to max. Nm | A/F | ||||||||||||||||||
17008.W0033 | 150 | M 6x16 | M 6 | 10 | 14.1 | 10~22 | 6 | 4.0 | 7.5 | 4 | |||||||||||||||||||
£ 79.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 150 d5 M 6x16 d6 M 6 l1 10 l2 14.1 Piston spring force
N 10~22 Stroke s1 6 Support capacity
max.
kN 4.0 Torque to
max.
Nm 7.5 A/F 4 | |||||||||||||||||||||||||||||
17008.W0042 | 300 | M 8x20 | M 8 | 15 | 18.8 | 10~27 | 10 | 6.0 | 14.0 | 5 | |||||||||||||||||||
£ 90.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 300 d5 M 8x20 d6 M 8 l1 15 l2 18.8 Piston spring force
N 10~27 Stroke s1 10 Support capacity
max.
kN 6.0 Torque to
max.
Nm 14.0 A/F 5 | |||||||||||||||||||||||||||||
17008.W0050 | 540 | M10x25 | M10 | 14 | 23.8 | 14~28 | 10 | 7.5 | 18.0 | 6 | |||||||||||||||||||
£ 100.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 540 d5 M10x25 d6 M10 l1 14 l2 23.8 Piston spring force
N 14~28 Stroke s1 10 Support capacity
max.
kN 7.5 Torque to
max.
Nm 18.0 A/F 6 | |||||||||||||||||||||||||||||
17008.W0060 | 865 | M12x30 | M12 | 17 | 28.5 | 15~30 | 10 | 9.0 | 22.0 | 8 | |||||||||||||||||||
£ 109.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 865 d5 M12x30 d6 M12 l1 17 l2 28.5 Piston spring force
N 15~30 Stroke s1 10 Support capacity
max.
kN 9.0 Torque to
max.
Nm 22.0 A/F 8 | |||||||||||||||||||||||||||||
17008.W0070 | 1390 | M12x30 | M16 | 22 | 26.5 | 15~35 | 10 | 9.0 | 25.0 | 10 | |||||||||||||||||||
£ 141.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1390 d5 M12x30 d6 M16 l1 22 l2 26.5 Piston spring force
N 15~35 Stroke s1 10 Support capacity
max.
kN 9.0 Torque to
max.
Nm 25.0 A/F 10 | |||||||||||||||||||||||||||||
17008.W0233 | 185 | M 6 | M 6 | 10 | 22.7 | 10~22 | 6 | 0.6 | 1.0 | 4 | |||||||||||||||||||
£ 109.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 185 d5 M 6 d6 M 6 l1 10 l2 22.7 Piston spring force
N 10~22 Stroke s1 6 Support capacity
max.
kN 0.6 Torque to
max.
Nm 1.0 A/F 4 | |||||||||||||||||||||||||||||
17008.W0242 | 360 | M 8 | M 8 | 15 | 27.7 | 10~27 | 10 | 0.7 | 1.2 | 5 | |||||||||||||||||||
£ 120.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 360 d5 M 8 d6 M 8 l1 15 l2 27.7 Piston spring force
N 10~27 Stroke s1 10 Support capacity
max.
kN 0.7 Torque to
max.
Nm 1.2 A/F 5 | |||||||||||||||||||||||||||||
17008.W0250 | 620 | M10 | M10 | 14 | 31.8 | 14~28 | 10 | 0.7 | 1.5 | 6 | |||||||||||||||||||
£ 133.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 620 d5 M10 d6 M10 l1 14 l2 31.8 Piston spring force
N 14~28 Stroke s1 10 Support capacity
max.
kN 0.7 Torque to
max.
Nm 1.5 A/F 6 | |||||||||||||||||||||||||||||
17008.W0260 | 1020 | M12 | M12 | 17 | 36.8 | 15~30 | 10 | 0.8 | 2.0 | 8 | |||||||||||||||||||
£ 143.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1020 d5 M12 d6 M12 l1 17 l2 36.8 Piston spring force
N 15~30 Stroke s1 10 Support capacity
max.
kN 0.8 Torque to
max.
Nm 2.0 A/F 8 |
Body: steel (C45), black oxide finish.
Piston: steel (C45), tempered, black oxide finish.
The positive locking mechanism allows the cap screw style to offer high support capacities.
When you attach a support tip to the tapped hole through the shaft, tighten the shaft and secure it to prevent damage.