Anti-vib. Supports
Units | Price/unit after discount | Applied Discount |
1-9 | £ 90.42 | 0% |
10-19 | £ 81.38 | 10% |
20-49 | £ 76.86 | 15% |
50-99 | £ 72.34 | 20% |
100+ | £ 63.29 | 30% |
Body: steel (C45), black oxide finish.
Piston: steel (C45), tempered, black oxide finish.
The positive locking mechanism allows the cap screw style to offer high support capacities.
When you attach a support tip to the tapped hole through the shaft, tighten the shaft and secure it to prevent damage.