| Price & Availability | Article | w1 | h1 | h2 | d1 | d2 | Handle e1 | l1 | l2 | ||||||||||||||||||
| 17000.W0085 | 8.5 | 19.5 | 11.5 | M 8 | 13 | M 6x18 | 75 | 35 | |||||||||||||||||||
£ 323.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 8.5 h1 19.5 h2 11.5 d1 M 8 d2 13 Handle e1 M 6x18 l1 75 l2 35 | |||||||||||||||||||||||||||
| 17000.W0150 | 13.0 | 24.0 | 14.0 | M10 | 20 | M 8x22 | 150 | 90 | |||||||||||||||||||
£ 445.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 13.0 h1 24.0 h2 14.0 d1 M10 d2 20 Handle e1 M 8x22 l1 150 l2 90 | |||||||||||||||||||||||||||
| 17000.W0170 | 17.0 | 34.0 | 21.5 | M16 | 26 | M12x30 | 170 | 100 | |||||||||||||||||||
£ 596.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 17.0 h1 34.0 h2 21.5 d1 M16 d2 26 Handle e1 M12x30 l1 170 l2 100 | |||||||||||||||||||||||||||
| 17000.W0300 | 13.0 | 24.0 | 14.0 | M10 | 20 | M 8x22 | 300 | 100 | |||||||||||||||||||
£ 640.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 13.0 h1 24.0 h2 14.0 d1 M10 d2 20 Handle e1 M 8x22 l1 300 l2 100 | |||||||||||||||||||||||||||
| 17000.W0450 | 25.0 | 40.0 | 25.0 | M20 | 32 | M10x25 | 387 | 110 | |||||||||||||||||||
£ 914.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 25.0 h1 40.0 h2 25.0 d1 M20 d2 32 Handle e1 M10x25 l1 387 l2 110 | |||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | r1 | Load capacity max. kN | Stroke s1 | w2 | w3 | ||||||||||||||||||
| 17000.W0085 | 342 | 13 | - | 13 | 62 | 5 | - | 0.5 | 3 | 30 | 10 | |||||||||||||||||||
£ 323.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 342 l3 13 l4 - l5 13 l6 62 l7 5 r1 - Load capacity
max.
kN 0.5 Stroke s1 3 w2 30 w3 10 | ||||||||||||||||||||||||||||||
| 17000.W0150 | 1159 | 20 | - | 17 | 74 | - | 15 | 2.5 | 6 | 50 | 25 | |||||||||||||||||||
£ 445.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1159 l3 20 l4 - l5 17 l6 74 l7 - r1 15 Load capacity
max.
kN 2.5 Stroke s1 6 w2 50 w3 25 | ||||||||||||||||||||||||||||||
| 17000.W0170 | 2534 | 25 | - | 27 | 108 | 11 | - | 5.0 | 11 | 60 | 20 | |||||||||||||||||||
£ 596.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2534 l3 25 l4 - l5 27 l6 108 l7 11 r1 - Load capacity
max.
kN 5.0 Stroke s1 11 w2 60 w3 20 | ||||||||||||||||||||||||||||||
| 17000.W0300 | 2153 | 30 | 160 | 17 | 74 | - | 15 | 2.5 | 6 | 50 | 25 | |||||||||||||||||||
£ 640.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2153 l3 30 l4 160 l5 17 l6 74 l7 - r1 15 Load capacity
max.
kN 2.5 Stroke s1 6 w2 50 w3 25 | ||||||||||||||||||||||||||||||
| 17000.W0450 | 7300 | 30 | 200 | 30 | 89 | - | 24 | 10.0 | 11 | 85 | 40 | |||||||||||||||||||
£ 914.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 7300 l3 30 l4 200 l5 30 l6 89 l7 - r1 24 Load capacity
max.
kN 10.0 Stroke s1 11 w2 85 w3 40 | ||||||||||||||||||||||||||||||
Support: steel, case-hardened and ground.
Grip: die-cast zinc.
Used as support beneath workpieces to prevent chatter and vibration.
The supporting pin is applied with spring pressure to the workpiece and can be clamped in any desired position without the need to reach under the workpiece.
Additional support to a three-point fixed support. Threaded studs or levelling pads can be screwed into the female thread to set the required height.
Sizes .W0085 to W0170 have only one slot. 17000.W0450 is fitted with axial bearing clamping lever 74470.W0210.