Units | Price/unit after discount | Applied Discount |
1-2 | £ 596.90 | 0% |
3-4 | £ 537.21 | 10% |
5-9 | £ 507.37 | 15% |
10-19 | £ 477.52 | 20% |
20+ | £ 447.68 | 25% |
Support: steel, case-hardened and ground.
Grip: die-cast zinc.
Used as support beneath workpieces to prevent chatter and vibration.
The supporting pin is applied with spring pressure to the workpiece and can be clamped in any desired position without the need to reach under the workpiece.
Additional support to a three-point fixed support. Threaded studs or levelling pads can be screwed into the female thread to set the required height.
Sizes .W0085 to W0170 have only one slot. 17000.W0450 is fitted with axial bearing clamping lever 74470.W0210.