Anti-vib. Supports
Units | Price/unit after discount | Applied Discount |
1-9 | £ 141.93 | 0% |
10-19 | £ 127.74 | 10% |
20-49 | £ 120.64 | 15% |
50-99 | £ 113.54 | 20% |
100+ | £ 99.35 | 30% |
Body: steel (C45), black oxide finish.
Piston: steel (C45), tempered, black oxide finish.
The positive locking mechanism allows the cap screw style to offer high support capacities.
When you attach a support tip to the tapped hole through the shaft, tighten the shaft and secure it to prevent damage.