Anti-vib. Supports
Price & Availability | Article | Capacity max. kN | w1 | h1 | h2 | d1 | d2 | d3 | h3 | h4 | l1 | ||||||||||||||||||
17003.W0024 | 0.5 | 25 | 24 | 19 | 10 | M 5x8 | M 4 | 14 | 14 | 52 | |||||||||||||||||||
£ 210.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Capacity
max.
kN 0.5 w1 25 h1 24 h2 19 d1 10 d2 M 5x8 d3 M 4 h3 14 h4 14 l1 52 | |||||||||||||||||||||||||||||
17003.W0029 | 0.7 | 30 | 29 | 22 | 12 | M 6x10 | M 5 | 18 | 16 | 58 | |||||||||||||||||||
£ 226.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Capacity
max.
kN 0.7 w1 30 h1 29 h2 22 d1 12 d2 M 6x10 d3 M 5 h3 18 h4 16 l1 58 | |||||||||||||||||||||||||||||
17003.W0037 | 0.9 | 38 | 37 | 25 | 16 | M 8x15 | M 6 | 23 | 19 | 75 | |||||||||||||||||||
£ 258.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Capacity
max.
kN 0.9 w1 38 h1 37 h2 25 d1 16 d2 M 8x15 d3 M 6 h3 23 h4 19 l1 75 | |||||||||||||||||||||||||||||
17003.W0042 | 1.2 | 45 | 42 | 30 | 19 | M10x15 | M 8 | 26 | 24 | 85 | |||||||||||||||||||
£ 305.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Capacity
max.
kN 1.2 w1 45 h1 42 h2 30 d1 19 d2 M10x15 d3 M 8 h3 26 h4 24 l1 85 |
Price & Availability | Article | Weight g | l2 | l3 | l4 | r1 | Locking mechanism | Piston spring force N | Stroke s1 | w2 | Allowable handle load N | ||||||||||||||||||
17003.W0024 | 213 | 36 | 8 | 8 | 40 | Spiral cam, 4° | 0-6 | 5 | 15 | 80 | |||||||||||||||||||
£ 210.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 213 l2 36 l3 8 l4 8 r1 40 Locking mechanism Spiral cam, 4° Piston spring force
N 0-6 Stroke s1 5 w2 15 Allowable handle load
N 80 | |||||||||||||||||||||||||||||
17003.W0029 | 335 | 39 | 9.5 | 10 | 50 | Spiral cam, 4° | 0-6 | 6 | 18 | 100 | |||||||||||||||||||
£ 226.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 335 l2 39 l3 9.5 l4 10 r1 50 Locking mechanism Spiral cam, 4° Piston spring force
N 0-6 Stroke s1 6 w2 18 Allowable handle load
N 100 | |||||||||||||||||||||||||||||
17003.W0037 | 738 | 51 | 12 | 12 | 63 | Spiral cam, 4° | 0-7 | 8 | 24 | 150 | |||||||||||||||||||
£ 258.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 738 l2 51 l3 12 l4 12 r1 63 Locking mechanism Spiral cam, 4° Piston spring force
N 0-7 Stroke s1 8 w2 24 Allowable handle load
N 150 | |||||||||||||||||||||||||||||
17003.W0042 | 1110 | 56 | 14.5 | 15 | 80 | Spiral cam, 4° | 0-11 | 10 | 28 | 200 | |||||||||||||||||||
£ 305.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1110 l2 56 l3 14.5 l4 15 r1 80 Locking mechanism Spiral cam, 4° Piston spring force
N 0-11 Stroke s1 10 w2 28 Allowable handle load
N 200 |
Body: steel (S45C), black oxide finish.
Piston: steel (SK95), tempered and black oxide finish.
Locking pin: steel (S45C), tempered and black oxide finish.
Handle: steel (SCM440), tempered and black oxide finish.
The built in disc spring prevent loosened locking.
When you attach a support pad to the tapped hole through the shaft, lock the shaft in place to prevent damage on installation. To change locking direction loosen set screw, remove retaining pin, invert handle and reassemble.