Position Sensor
manual toggle clamps
Price & Availability | Article | Size | d1 | w1 | h1 | l1 | l2 | l3 | l4 | l5 | w2 | w3 | w4 | Weight g | ||||||
41035.W0010 | 1 | 6 | 41 | 11.4 | 76 | 54 | 47.0 | 26.0 | - | 26.0 | - | 9.0 | 430 | |||||||
£ 149.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 d1 6 w1 41 h1 11.4 l1 76 l2 54 l3 47.0 l4 26.0 l5 - w2 26.0 w3 - w4 9.0 Weight
g 430 | ||||||||||||||||||||
41035.W0012 | 2 | 6 | 68 | 13.4 | 104 | 76 | 77.0 | 41.5 | - | 41.5 | - | 9.0 | 915 | |||||||
£ 162.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 d1 6 w1 68 h1 13.4 l1 104 l2 76 l3 77.0 l4 41.5 l5 - w2 41.5 w3 - w4 9.0 Weight
g 915 | ||||||||||||||||||||
41035.W0013 | 3 | 6 | 41 | 11.4 | 76 | 54 | 45.0 | 20.0 | 20 | 27.0 | 32.5 | 9.0 | 430 | |||||||
£ 149.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 d1 6 w1 41 h1 11.4 l1 76 l2 54 l3 45.0 l4 20.0 l5 20 w2 27.0 w3 32.5 w4 9.0 Weight
g 430 | ||||||||||||||||||||
41035.W0014 | 4 | 6 | 59 | 13.4 | 104 | 76 | 69.2 | 32.0 | 45 | 45.0 | 45.0 | 10.5 | 922 | |||||||
£ 162.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 d1 6 w1 59 h1 13.4 l1 104 l2 76 l3 69.2 l4 32.0 l5 45 w2 45.0 w3 45.0 w4 10.5 Weight
g 922 |
Body: steel, zinc plated.
Includes stop pin for limiting the opening position of 90°.
Order 41035.W0010 for toggle clamp 41000 size 3.
Order 41035.W0012 for toggle clamp 41000 size 4.
Order 41035.W0013 for toggle clamp 40000 sizes 2 and 3.
Order 41035.W0014 for toggle clamp 40000 size 4.