Position Sensor
manual toggle clamps
Price & Availability | Article | Size | Screw d1 x l1 | d2 | l2 | l3 | Weight g | |||||||||||||||
45078.W0001 | 1 | M 5x35 | 12 | 37 | 8-23 | 9 | ||||||||||||||||
£ 17.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 Screw d1 x l1 M 5x35 d2 12 l2 37 l3 8-23 Weight
g 9 | ||||||||||||||||||||||
45078.W0004 | 4 | M 8x75 | 16 | 78 | 16-52 | 42 | ||||||||||||||||
£ 19.00 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 Screw d1 x l1 M 8x75 d2 16 l2 78 l3 16-52 Weight
g 42 | ||||||||||||||||||||||
45078.W0005 | 6 | M12x100 | 25 | 105 | 30-61 | 138 | ||||||||||||||||
£ 19.78 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 Screw d1 x l1 M12x100 d2 25 l2 105 l3 30-61 Weight
g 138 |
Steel, tempered, galvanised and passivated.
For use with toggle clamps.