Position Sensor
manual toggle clamps
Price & Availability | Article | Size | d1 x l1 | d2 | l2 | Weight g | ||||||
45070.W0001 | 1 | M 6x49 | 19 | 16-34 | 23 | |||||||
£ 13.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 d1 x l1 M 6x49 d2 19 l2 16-34 Weight
g 23 | ||||||||||||
45070.W0002 | 2 | M 8x50 | 27 | 21-31 | 51 | |||||||
£ 13.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 d1 x l1 M 8x50 d2 27 l2 21-31 Weight
g 51 | ||||||||||||
45070.W0003 | 3 | M 8x66 | 27 | 21-47 | 55 | |||||||
£ 13.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 d1 x l1 M 8x66 d2 27 l2 21-47 Weight
g 55 |
Steel, zinc plated.
For use with auto adjust toggle clamps.