Position Sensor
manual toggle clamps
Price & Availability | Article | Size | d1 x l1 | d2 | d3 | l2 | Weight g | ||||||
45062.W0101 | 1 | M 5 x 35 | 11 | 10 | 10-22 | 15 | |||||||
Ready to despatch 0 Need more? Please call us.
Size 1 d1 x l1 M 5 x 35 d2 11 d3 10 l2 10-22 Weight
g 15 | |||||||||||||
45062.W0102 | 2 | M 6 x 50 | 16 | 12 | 17-29 | 20 | |||||||
Ready to despatch 0 Need more? Please call us.
Size 2 d1 x l1 M 6 x 50 d2 16 d3 12 l2 17-29 Weight
g 20 | |||||||||||||
45062.W0103 | 3 | M 8 x 58 | 21 | 16 | 22-31 | 45 | |||||||
Ready to despatch 0 Need more? Please call us.
Size 3 d1 x l1 M 8 x 58 d2 21 d3 16 l2 22-31 Weight
g 45 | |||||||||||||
45062.W0104 | 4 | M 10 x 76 | 26 | 20 | 28-44 | 95 | |||||||
Ready to despatch 0 Need more? Please call us.
Size 4 d1 x l1 M 10 x 76 d2 26 d3 20 l2 28-44 Weight
g 95 |
Stainless steel, strength class 8.8.
Pad: oil resistant neoprene, hardness 85 shore A silicone-free.