Price & Availability | Article | d1 x l1 | d2 | d3 | l2 | Weight g | |||||||||||||||
45016.W0001 | M 4x32 | 11 | 8 | 24 | 4 | ||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M 4x32 d2 11 d3 8 l2 24 Weight
g 4 | |||||||||||||||||||||
45016.W0002 | M 5x38 | 13 | 10 | 28 | 8 | ||||||||||||||||
£ 3.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M 5x38 d2 13 d3 10 l2 28 Weight
g 8 | |||||||||||||||||||||
45016.W0003 | M 6x35 | 16 | 12 | 23 | 11 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x l1 M 6x35 d2 16 d3 12 l2 23 Weight
g 11 | |||||||||||||||||||||
45016.W0004 | M 6x45 | 16 | 12 | 33 | 13 | ||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M 6x45 d2 16 d3 12 l2 33 Weight
g 13 | |||||||||||||||||||||
45016.W0005 | M 6x60 | 16 | 12 | 48 | 16 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x l1 M 6x60 d2 16 d3 12 l2 48 Weight
g 16 | |||||||||||||||||||||
45016.W0006 | M 8x48 | 21 | 16 | 32 | 25 | ||||||||||||||||
£ 5.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M 8x48 d2 21 d3 16 l2 32 Weight
g 25 | |||||||||||||||||||||
45016.W0007 | M 8x58 | 21 | 16 | 42 | 29 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x l1 M 8x58 d2 21 d3 16 l2 42 Weight
g 29 | |||||||||||||||||||||
45016.W0008 | M 8x63 | 21 | 16 | 47 | 31 | ||||||||||||||||
£ 6.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M 8x63 d2 21 d3 16 l2 47 Weight
g 31 | |||||||||||||||||||||
45016.W0009 | M 8x78 | 21 | 16 | 62 | 37 | ||||||||||||||||
£ 6.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M 8x78 d2 21 d3 16 l2 62 Weight
g 37 | |||||||||||||||||||||
45016.W0010 | M10x66 | 26 | 20 | 46 | 53 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x l1 M10x66 d2 26 d3 20 l2 46 Weight
g 53 | |||||||||||||||||||||
45016.W0011 | M10x76 | 26 | 20 | 56 | 59 | ||||||||||||||||
£ 7.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M10x76 d2 26 d3 20 l2 56 Weight
g 59 | |||||||||||||||||||||
45016.W0012 | M10x116 | 26 | 20 | 96 | 84 | ||||||||||||||||
£ 8.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M10x116 d2 26 d3 20 l2 96 Weight
g 84 | |||||||||||||||||||||
45016.W0013 | M12x70 | 31 | 24 | 46 | 78 | ||||||||||||||||
£ 8.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M12x70 d2 31 d3 24 l2 46 Weight
g 78 | |||||||||||||||||||||
45016.W0014 | M12x100 | 31 | 24 | 76 | 105 | ||||||||||||||||
£ 10.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M12x100 d2 31 d3 24 l2 76 Weight
g 105 | |||||||||||||||||||||
45016.W0015 | M12x130 | 31 | 24 | 106 | 131 | ||||||||||||||||
£ 11.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M12x130 d2 31 d3 24 l2 106 Weight
g 131 |
Screw: steel, zinc plated and tempered, strength class 8.8.
Pad: oil-resistant neoprene, hardness 85 shore A, silicone free.
The bonded pressure pad is used to prevent damage to delicate workpieces.
Temperature range -10°C to +80°C.