Position Sensor
manual toggle clamps
Units | Price/unit after discount | Applied Discount |
1-4 | £ 6.33 | 0% |
5-9 | £ 6.01 | 5% |
10-19 | £ 5.70 | 10% |
20+ | £ 5.38 | 15% |
Screw: steel, zinc plated and tempered, strength class 8.8.
Pad: oil-resistant neoprene, hardness 85 shore A, silicone free.
The bonded pressure pad is used to prevent damage to delicate workpieces.
Temperature range -10°C to +80°C.