Position Sensor
manual toggle clamps
Price & Availability | Article | Size | d1 x l1 | l2 | l3 | Weight g | ||||||
45020.W0100 | 1 | M 4x20 | 23 | 10-17 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
Size 1 d1 x l1 M 4x20 l2 23 l3 10-17 Weight
g 4 | ||||||||||||
45020.W0101 | 2 | M 6x25 | 35 | 17-25 | 15 | |||||||
Ready to despatch 0 Need more? Please call us.
Size 2 d1 x l1 M 6x25 l2 35 l3 17-25 Weight
g 15 | ||||||||||||
45020.W0102 | 3 | M 8x44 | 44 | 26-33 | 26 | |||||||
Ready to despatch 0 Need more? Please call us.
Size 3 d1 x l1 M 8x44 l2 44 l3 26-33 Weight
g 26 |
Steel matt black, tensile strength class 8.8. With nut and bonded pressure pad.
For optical analysis applications.