Position Sensor
manual toggle clamps
Price & Availability | Article | Size | d1 | w1 | l1 | d2 | l2 | l3 | Rubber pad 45120 | Weight g | |||||||||||||||
45100.W0003 | 3 | M 8 | 14.5 | 90 | M 5 | 39-52 | 5 | .W0001 | 55 | ||||||||||||||||
£ 38.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 d1 M 8 w1 14.5 l1 90 d2 M 5 l2 39-52 l3 5 Rubber pad 45120 .W0001 Weight
g 55 | |||||||||||||||||||||||||
45100.W0004 | 4 | M 8 | 18.5 | 90 | M 5 | 40-53 | 5 | .W0001 | 63 | ||||||||||||||||
£ 40.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 d1 M 8 w1 18.5 l1 90 d2 M 5 l2 40-53 l3 5 Rubber pad 45120 .W0001 Weight
g 63 | |||||||||||||||||||||||||
45100.W0005 | 5 | M 8 | 20.5 | 90 | M 5 | 40-48 | 5 | .W0001 | 64 | ||||||||||||||||
£ 40.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 d1 M 8 w1 20.5 l1 90 d2 M 5 l2 40-48 l3 5 Rubber pad 45120 .W0001 Weight
g 64 | |||||||||||||||||||||||||
45100.W0006 | 6 | M12 | 24.0 | 123 | M 8 | 60-68 | 7 | .W0003 | 182 | ||||||||||||||||
£ 43.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 d1 M12 w1 24.0 l1 123 d2 M 8 l2 60-68 l3 7 Rubber pad 45120 .W0003 Weight
g 182 |
Steel, zinc plated and tempered.
Rubber pad.
For toggle clamps with open ended arms.