Position Sensor
manual toggle clamps
Price & Availability | Article | Size | Clamping screw d1 | Distance between screws l1 min.|max. | l2 | Weight g | |||||||||||||||
45000.W0000 | 0 | M 4x25 | 18-60 | 70 | 40 | ||||||||||||||||
£ 31.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 0 Clamping screw d1 M 4x25 Distance between screws l1
min.|max. 18-60 l2 70 Weight
g 40 | |||||||||||||||||||||
45000.W0001 | 1 | M 5x30 | 22-72 | 85 | 65 | ||||||||||||||||
£ 32.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 Clamping screw d1 M 5x30 Distance between screws l1
min.|max. 22-72 l2 85 Weight
g 65 | |||||||||||||||||||||
45000.W0002 | 2 | M 6x35 | 28-85 | 100 | 90 | ||||||||||||||||
£ 38.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 Clamping screw d1 M 6x35 Distance between screws l1
min.|max. 28-85 l2 100 Weight
g 90 | |||||||||||||||||||||
45000.W0003 | 3 | M 8x45 | 34-100 | 120 | 200 | ||||||||||||||||
£ 43.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 Clamping screw d1 M 8x45 Distance between screws l1
min.|max. 34-100 l2 120 Weight
g 200 | |||||||||||||||||||||
45000.W0004 | 4 | M 8x65 | 40-125 | 150 | 370 | ||||||||||||||||
£ 49.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 Clamping screw d1 M 8x65 Distance between screws l1
min.|max. 40-125 l2 150 Weight
g 370 | |||||||||||||||||||||
45000.W0005 | 5 | M 8x65 | 40-125 | 150 | 370 | ||||||||||||||||
£ 54.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 Clamping screw d1 M 8x65 Distance between screws l1
min.|max. 40-125 l2 150 Weight
g 370 | |||||||||||||||||||||
45000.W0006 | 6 | M12x80 | 54-200 | 240 | 985 | ||||||||||||||||
£ 82.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 Clamping screw d1 M12x80 Distance between screws l1
min.|max. 54-200 l2 240 Weight
g 985 |
Steel, zinc plated. Complete with two clamping screws no. 45060 and hexagon screw.
With this supporting arm there is the option of clamping either two small workpieces or one large workpiece at two points. See table below for suitable toggle clamps.
Temperature range -10°C to +80°C.