Position Sensor
manual toggle clamps
Price & Availability | Article | Size | w1 | h1 | l1 | l2 | To suit clamping screw | A/F | Weight g | |||||||||||||||
45010.W0000 | 0 | 4.2 | 10 | 32.5 | 25 | M 4 | 7 | 15 | ||||||||||||||||
£ 24.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 0 w1 4.2 h1 10 l1 32.5 l2 25 To suit clamping screw M 4 A/F 7 Weight
g 15 | ||||||||||||||||||||||||
45010.W0001 | 1 | 5.2 | 12 | 55.0 | 45 | M 5 | 8 | 25 | ||||||||||||||||
£ 25.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 w1 5.2 h1 12 l1 55.0 l2 45 To suit clamping screw M 5 A/F 8 Weight
g 25 | ||||||||||||||||||||||||
45010.W0002 | 2 | 6.2 | 14 | 73.5 | 65 | M 6 | 10 | 40 | ||||||||||||||||
£ 25.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 w1 6.2 h1 14 l1 73.5 l2 65 To suit clamping screw M 6 A/F 10 Weight
g 40 | ||||||||||||||||||||||||
45010.W0003 | 3 | 8.2 | 20 | 82.0 | 70 | M 8 | 13 | 80 | ||||||||||||||||
£ 26.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 w1 8.2 h1 20 l1 82.0 l2 70 To suit clamping screw M 8 A/F 13 Weight
g 80 |
Steel, blued.
Complete with fastening screw, without clamping screw
For clamping screws see part 45020.
Temperature range -10°C to +80°C.
Can be shortened to required length.