Position Sensor
manual toggle clamps
Price & Availability | Article | Size | d1 x l1 | d2 | l2 | Weight g | ||||||
45086.W0001 | 1 | M 6x37 | 19 | 13-25 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
Size 1 d1 x l1 M 6x37 d2 19 l2 13-25 Weight
g 16 | ||||||||||||
45086.W0002 | 2 | M 8x50 | 19 | 16-35 | 41 | |||||||
Ready to despatch 0 Need more? Please call us.
Size 2 d1 x l1 M 8x50 d2 19 l2 16-35 Weight
g 41 |
Steel, galvanised.
For auto adjust toggle clamps.