Position Sensor
manual toggle clamps
| Units | Price/unit after discount | Applied Discount |
| 1+ | - |
Screw: steel, zinc plated and tempered, strength class 8.8.
Pad: oil-resistant neoprene, hardness 85 shore A, silicone free.
The bonded pressure pad is used to prevent damage to delicate workpieces.
Temperature range -10°C to +80°C.