Position Sensor
manual toggle clamps
Price & Availability | Article | Size | d1 | h1 | l1 | l2 | l3 | A/F | Weight g | ||||||
45002.W0000 | 1 | 5xM 5 | 11 | 61 | 12 | 6 | 7 | 24 | |||||||
Ready to despatch 0 Need more? Please call us.
Size 1 d1 5xM 5 h1 11 l1 61 l2 12 l3 6 A/F 7 Weight
g 24 | |||||||||||||||
45002.W0001 | 2 | 6xM 6 | 14 | 90 | 15 | 8 | 8 | 47 | |||||||
Ready to despatch 0 Need more? Please call us.
Size 2 d1 6xM 6 h1 14 l1 90 l2 15 l3 8 A/F 8 Weight
g 47 | |||||||||||||||
45002.W0002 | 3 | 8xM 8 | 17 | 115 | 15 | 3 | 10 | 92 | |||||||
Ready to despatch 0 Need more? Please call us.
Size 3 d1 8xM 8 h1 17 l1 115 l2 15 l3 3 A/F 10 Weight
g 92 |
Aluminium.
Complete with fastening bolt, without clamping screw.
Can be shortened to required length.