Position Sensor
manual toggle clamps
Price & Availability | Article | Size | w1 | h1 | l1 | l2 | To suit clamping screw | A/F | Weight g | |||||||||||||||
45010.W0002 | 2 | 6.2 | 14 | 73.5 | 65 | M 6 | 10 | 40 | ||||||||||||||||
£ 25.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 w1 6.2 h1 14 l1 73.5 l2 65 To suit clamping screw M 6 A/F 10 Weight
g 40 |
Steel, blued.
Complete with fastening screw, without clamping screw
For clamping screws see part 45020.
Temperature range -10°C to +80°C.
Can be shortened to required length.