Position Sensor
manual toggle clamps
Price & Availability | Article | d1 x l1 | d2 | d3 | l2 | Weight g | ||||||
45016.W0003 | M 6x35 | 16 | 12 | 23 | 11 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 x l1 M 6x35 d2 16 d3 12 l2 23 Weight
g 11 | ||||||||||||
45016.W0005 | M 6x60 | 16 | 12 | 48 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 x l1 M 6x60 d2 16 d3 12 l2 48 Weight
g 16 | ||||||||||||
45016.W0007 | M 8x58 | 21 | 16 | 42 | 29 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 x l1 M 8x58 d2 21 d3 16 l2 42 Weight
g 29 | ||||||||||||
45016.W0010 | M10x66 | 26 | 20 | 46 | 53 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 x l1 M10x66 d2 26 d3 20 l2 46 Weight
g 53 |
Screw: steel, zinc plated and tempered, strength class 8.8.
Pad: oil-resistant neoprene, hardness 85 shore A, silicone free.
The bonded pressure pad is used to prevent damage to delicate workpieces.
Temperature range -10°C to +80°C.