Position Sensor
manual toggle clamps
Units | Price/unit after discount | Applied Discount |
1-4 | £ 13.34 | 0% |
5-9 | £ 12.67 | 5% |
10-19 | £ 12.01 | 10% |
20+ | £ 11.34 | 15% |
Body: steel, zinc plated and tempered, tensile strength class 8.8.
Supplied complete with two nuts and removable protection pad.
For toggle clamps.
Temperature range -10°C to +80°C.