Position Sensor
manual toggle clamps
Price & Availability | Article | Size | d1 x l1 | l2 | l3 | Weight g | |||||||||||||||
45018.W0002 | 2 | M 6x35 | 45 | 17-25 | 20 | ||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 d1 x l1 M 6x35 l2 45 l3 17-25 Weight
g 20 | |||||||||||||||||||||
45018.W0003 | 3 | M 8x45 | 58 | 22-32 | 35 | ||||||||||||||||
£ 9.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 d1 x l1 M 8x45 l2 58 l3 22-32 Weight
g 35 | |||||||||||||||||||||
45018.W0005 | 5 | M12x80 | 98 | 30-60 | 130 | ||||||||||||||||
£ 11.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 d1 x l1 M12x80 l2 98 l3 30-60 Weight
g 130 | |||||||||||||||||||||
45018.W0008 | 8 | M16x120 | 130 | 25-84 | 280 | ||||||||||||||||
£ 21.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8 d1 x l1 M16x120 l2 130 l3 25-84 Weight
g 280 |
Body: steel, zinc plated and tempered, tensile strength class 8.8.
Supplied complete with two nuts and removable protection pad.
For toggle clamps.
Temperature range -10°C to +80°C.