Position Sensor
manual toggle clamps
Price & Availability | Article | Type | Size | d1 x l1 | l2 | l3 | Weight g | |||||||||||||||
45020.W0005 | Steel | 5 | M10x50 | 66 | 30-52 | 57 | ||||||||||||||||
£ 9.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Size 5 d1 x l1 M10x50 l2 66 l3 30-52 Weight
g 57 | ||||||||||||||||||||||
45020.W0007 | Steel | 7 | M12x50 | 68 | 30-50 | 82 | ||||||||||||||||
£ 10.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Size 7 d1 x l1 M12x50 l2 68 l3 30-50 Weight
g 82 | ||||||||||||||||||||||
45020.W0008 | Steel | 8 | M16x80 | 90 | 25-70 | 220 | ||||||||||||||||
£ 19.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Size 8 d1 x l1 M16x80 l2 90 l3 25-70 Weight
g 220 | ||||||||||||||||||||||
45020.W0503 | Stainless | 3 | M 8x35 | 48 | 22-35 | 26 | ||||||||||||||||
£ 15.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Size 3 d1 x l1 M 8x35 l2 48 l3 22-35 Weight
g 26 | ||||||||||||||||||||||
45020.W0507 | Stainless | 7 | M12x50 | 68 | 30-50 | 82 | ||||||||||||||||
£ 19.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Size 7 d1 x l1 M12x50 l2 68 l3 30-50 Weight
g 82 |
Steel: zinc plated and tempered, tensile strength class 8.8.
Stainless: stainless steel (AISI 304, 1.4301). With nut and removable rubber protection pad.
Protection pad is made of oil-resistant neoprene to prevent damage to delicate workpiece surfaces, hardness 70 shore A, silicone-free.