Position Sensor
manual toggle clamps
Price & Availability | Article | Size | d1 x l1 DIN 933 | l2 | l3 | Weight g | ||||||||||||||||||
45020.W0301 | 0+1 | M 4x20 | 27 | 12-20 | 4 | |||||||||||||||||||
£ 10.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 0+1 d1 x l1 DIN 933 M 4x20 l2 27 l3 12-20 Weight
g 4 | ||||||||||||||||||||||||
45020.W0302 | 2 | M 6x25 | 35 | 17-25 | 15 | |||||||||||||||||||
£ 10.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 2 d1 x l1 DIN 933 M 6x25 l2 35 l3 17-25 Weight
g 15 | ||||||||||||||||||||||||
45020.W0303 | 3 | M 8x35 | 48 | 22-35 | 26 | |||||||||||||||||||
£ 11.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 3 d1 x l1 DIN 933 M 8x35 l2 48 l3 22-35 Weight
g 26 |
Steel, zinc plated and tempered. Tensile strength class 8.8. With nut and removable rubber pad.
The ESD (electrostatically sensitive devices) clamping screw is non-insulating. It must not be used in areas where open voltages are used.