Position Sensor
manual toggle clamps
Units | Price/unit after discount | Applied Discount |
1-4 | £ 17.51 | 0% |
5-9 | £ 16.63 | 5% |
10-19 | £ 15.76 | 10% |
20+ | £ 14.88 | 15% |
Steel, zinc plated and tempered, tensile strength class 8.8 or stainless steel (AISI 304, 1.4301).
Removable protective cap made of oil-resistant neoprene to prevent damage to delicate workpiece surfaces, hardness 70 shore A, silicone-free.
Sizes 0-3, 6 supplied with washer/nut element.
Sizes 4-7 supplied with nut for T-slot.