Position Sensor
manual toggle clamps
Price & Availability | Article | Type | Size | d1 x l1 | l2 | l3 | T-nut DIN 508 | U-washer size | Weight g | |||||||||||||||
45060.W0012 | Steel | 2 | M 6x50 | 60 | 19-43 | - | 2 | 30 | ||||||||||||||||
£ 9.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Size 2 d1 x l1 M 6x50 l2 60 l3 19-43 T-nut DIN 508 - U-washer size 2 Weight
g 30 | ||||||||||||||||||||||||
45060.W0003 | Steel | 3 | M 8x45 | 58 | 22-34 | - | 3 | 40 | ||||||||||||||||
£ 9.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Size 3 d1 x l1 M 8x45 l2 58 l3 22-34 T-nut DIN 508 - U-washer size 3 Weight
g 40 | ||||||||||||||||||||||||
45060.W0005 | Steel | 5 | M 8x65 | 78 | 21-45 | M 8x10 | 5 | 62 | ||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Size 5 d1 x l1 M 8x65 l2 78 l3 21-45 T-nut DIN 508 M 8x10 U-washer size 5 Weight
g 62 | ||||||||||||||||||||||||
45060.W0007 | Steel | 7 | M12x110 | 127 | 28-88 | M12x14 | 6 | 180 | ||||||||||||||||
£ 17.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Size 7 d1 x l1 M12x110 l2 127 l3 28-88 T-nut DIN 508 M12x14 U-washer size 6 Weight
g 180 | ||||||||||||||||||||||||
45060.W0501 | Stainless Steel | 1 | M 5x30 | 38 | 17-24 | - | 1 | 10 | ||||||||||||||||
£ 16.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel Size 1 d1 x l1 M 5x30 l2 38 l3 17-24 T-nut DIN 508 - U-washer size 1 Weight
g 10 | ||||||||||||||||||||||||
45060.W0503 | Stainless Steel | 3 | M 8x45 | 58 | 22-34 | - | 3 | 40 | ||||||||||||||||
£ 17.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel Size 3 d1 x l1 M 8x45 l2 58 l3 22-34 T-nut DIN 508 - U-washer size 3 Weight
g 40 | ||||||||||||||||||||||||
45060.W0504 | Stainless Steel | 4 | M 8x65 | 78 | 21-50 | - | 3 | 60 | ||||||||||||||||
£ 19.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel Size 4 d1 x l1 M 8x65 l2 78 l3 21-50 T-nut DIN 508 - U-washer size 3 Weight
g 60 |
Steel, zinc plated and tempered, tensile strength class 8.8 or stainless steel (AISI 304, 1.4301).
Removable protective cap made of oil-resistant neoprene to prevent damage to delicate workpiece surfaces, hardness 70 shore A, silicone-free.
Sizes 0-3, 6 supplied with washer/nut element.
Sizes 4-7 supplied with nut for T-slot.