Position Sensor
manual toggle clamps
Price & Availability | Article | Type | Size | d1 x l1 | l2 | l3 | T-nut DIN 508 | U-washer size | Weight g | ||||||
45060.W0016 | Steel | 6* | M10x116 | 116 | 28-78 | - | 6 | 122 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Steel Size 6* d1 x l1 M10x116 l2 116 l3 28-78 T-nut DIN 508 - U-washer size 6 Weight
g 122 |
Steel, zinc plated and tempered, tensile strength class 8.8 or stainless steel (AISI 304, 1.4301).
Removable protective cap made of oil-resistant neoprene to prevent damage to delicate workpiece surfaces, hardness 70 shore A, silicone-free.
Sizes 0-3, 6 supplied with washer/nut element.
Sizes 4-7 supplied with nut for T-slot.