Position Sensor
manual toggle clamps
Price & Availability | Article | Type | Size | d1 x l1 | l2 | l3 | T-nut DIN 508 | U-washer size | Weight g | |||||||||||||||
45060.W0000 | Steel | 0 | M 4x25 | 32 | 13-20 | - | 0 | 5 | ||||||||||||||||
£ 8.71 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Size 0 d1 x l1 M 4x25 l2 32 l3 13-20 T-nut DIN 508 - U-washer size 0 Weight
g 5 | ||||||||||||||||||||||||
45060.W0001 | Steel | 1 | M 5x30 | 38 | 17-24 | - | 1 | 10 | ||||||||||||||||
£ 8.75 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Size 1 d1 x l1 M 5x30 l2 38 l3 17-24 T-nut DIN 508 - U-washer size 1 Weight
g 10 | ||||||||||||||||||||||||
45060.W0002 | Steel | 2 | M 6x35 | 45 | 19-28 | - | 2 | 22 | ||||||||||||||||
£ 8.96 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Size 2 d1 x l1 M 6x35 l2 45 l3 19-28 T-nut DIN 508 - U-washer size 2 Weight
g 22 | ||||||||||||||||||||||||
45060.W0004 | Steel | 4 | M 8x65 | 78 | 21-50 | M 8x10 | 4 | 62 | ||||||||||||||||
£ 11.19 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Size 4 d1 x l1 M 8x65 l2 78 l3 21-50 T-nut DIN 508 M 8x10 U-washer size 4 Weight
g 62 | ||||||||||||||||||||||||
45060.W0006 | Steel | 6 | M12x80 | 97 | 28-58 | M12x14 | 6 | 160 | ||||||||||||||||
£ 17.24 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Size 6 d1 x l1 M12x80 l2 97 l3 28-58 T-nut DIN 508 M12x14 U-washer size 6 Weight
g 160 | ||||||||||||||||||||||||
45060.W0500 | Stainless Steel | 0 | M 4x25 | 32 | 13-20 | - | 0 | 5 | ||||||||||||||||
£ 16.30 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel Size 0 d1 x l1 M 4x25 l2 32 l3 13-20 T-nut DIN 508 - U-washer size 0 Weight
g 5 | ||||||||||||||||||||||||
45060.W0502 | Stainless Steel | 2 | M 6x35 | 45 | 19-28 | - | 2 | 22 | ||||||||||||||||
£ 16.84 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel Size 2 d1 x l1 M 6x35 l2 45 l3 19-28 T-nut DIN 508 - U-washer size 2 Weight
g 22 |
Steel, zinc plated and tempered, tensile strength class 8.8 or stainless steel (AISI 304, 1.4301).
Removable protective cap made of oil-resistant neoprene to prevent damage to delicate workpiece surfaces, hardness 70 shore A, silicone-free.
Sizes 0-3, 6 supplied with washer/nut element.
Sizes 4-7 supplied with nut for T-slot.