Position Sensor
manual toggle clamps
Price & Availability | Article | Size | Screw | d1 | l1 | l2 | T-nut DIN 508 | Washer size | Weight g | |||||||||||||||
45080.W0001 | 1 | M 5x35 | 12 | 37 | 12-22 | - | 1 | 12 | ||||||||||||||||
£ 21.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 Screw M 5x35 d1 12 l1 37 l2 12-22 T-nut DIN 508 - Washer size 1 Weight
g 12 | ||||||||||||||||||||||||
45080.W0002 | 2 | M 6x50 | 12 | 52 | 14-33 | - | 2 | 20 | ||||||||||||||||
£ 22.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 Screw M 6x50 d1 12 l1 52 l2 14-33 T-nut DIN 508 - Washer size 2 Weight
g 20 | ||||||||||||||||||||||||
45080.W0003 | 3 | M 8x75 | 16 | 78 | 18-52 | - | 3 | 47 | ||||||||||||||||
£ 23.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 Screw M 8x75 d1 16 l1 78 l2 18-52 T-nut DIN 508 - Washer size 3 Weight
g 47 | ||||||||||||||||||||||||
45080.W0006 | 6 | M12x100 | 25 | 105 | 25-62 | M12x14 | 6 | 183 | ||||||||||||||||
£ 28.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 Screw M12x100 d1 25 l1 105 l2 25-62 T-nut DIN 508 M12x14 Washer size 6 Weight
g 183 |
Steel, zinc plated and tempered.
Sizes 1-3 with washer/nut element.
Sizes 4-6 with T-nut.
For use with toggle clamps.