| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 301.68 | 0% |
| 3-4 | £ 271.51 | 10% |
| 5-9 | £ 256.43 | 15% |
| 10-19 | £ 241.34 | 20% |
| 20+ | £ 226.26 | 25% |
Body: aluminium.
Spindle: steel, heat treated with trapezoidal self-locking thread.
Thread protected against swarf ingress.
For individual parts and to make up greater heights please see no. 14140.
Set contents:
1 x main screwjack
1 x large spacer (25,0mm)
1 x small spacer (12,5mm)
1 x aluminium base
1 x magnetic base
Max. static load (kN.) applies up to maximum height of 350mm. Do not use above these heights.
Main screw jack has a centering hole Ø12mm, for fitting of support and positioning pads nos. 15030 - 15080.
Do not adjust screw jack under load.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































