Screw Jack
aluminium
Units | Price/unit after discount | Applied Discount |
1-2 | £ 88.79 | 0% |
3-4 | £ 84.35 | 5% |
5-9 | £ 79.91 | 10% |
10+ | £ 75.47 | 15% |
Body: steel, tempered, burnished.
Ball: steel, hardened.
Used as a point support, this heavy-duty screw jack is designed to support and align cast iron or forged components. Alignment can be made to 0,1mm.
The pivoting ball minizises the friction and reduces the required operating forces. The use of a point-type support reduces the transmission of turning forces generated by the machine spindle.