Anti-vib. Supports
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 142.59 | 0% |
| 10-19 | £ 128.33 | 10% |
| 20-49 | £ 121.20 | 15% |
| 50-99 | £ 114.07 | 20% |
| 100+ | £ 99.81 | 30% |
Body and pin: steel (S45C), black oxide finish.
Piston: steel, black oxide finish, HRc 50-55. Cam handle: zinc die-cast, chrome plated.
The built in disc spring prevent release.