Anti-vib. Supports
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 116.81 | 0% |
| 10-19 | £ 105.13 | 10% |
| 20-49 | £ 99.29 | 15% |
| 50-99 | £ 93.45 | 20% |
| 100+ | £ 81.77 | 30% |
Body and pin: steel (S45C), black oxide finish.
Piston: steel, black oxide finish, HRc 50-55. Cam handle: zinc die-cast, chrome plated.
The built in disc spring prevent release.