| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 226.01 | 0% |
| 10-19 | £ 203.41 | 10% |
| 20-49 | £ 192.11 | 15% |
| 50-99 | £ 180.81 | 20% |
| 100+ | £ 158.21 | 30% |
Body: steel (S45C), black oxide finish.
Piston: steel (SK95), tempered and black oxide finish.
Locking pin: steel (S45C), tempered and black oxide finish.
Handle: steel (SCM440), tempered and black oxide finish.
The built in disc spring prevent loosened locking.
When you attach a support pad to the tapped hole through the shaft, lock the shaft in place to prevent damage on installation. To change locking direction loosen set screw, remove retaining pin, invert handle and reassemble.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































