| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 497.04 | 0% |
| 10-19 | £ 447.34 | 10% |
| 20-49 | £ 422.48 | 15% |
| 50-99 | £ 397.63 | 20% |
| 100+ | £ 347.93 | 30% |
Body and piston: steel (S45C), tempered and black oxide finish.
Crank shaft: steel (S45C), black oxide finish.
Can support heavy workpieces made from steel or cast iron. No tools needed. The handle position is freely adjustable. The handle can be easily changed to act in a clockwise or anti clockwise direction. Different locating pins can be mounted depending on workpiece's locating holes. The piston stays locked when it is fully extended or retracted until the handle is operated again.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































