Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 6.21 | 0% |
| 100-249 | £ 5.59 | 10% |
| 250-749 | £ 4.97 | 20% |
| 750+ | £ 4.35 | 30% |
Stainless steel (AISI 303, 1.4305), black oxide coating.
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
303 stainless steel provides good resistance to corrosion, it is mildly magnetic.
Blackening provides some further corrosion resistance.