Shoulder Bolts - Hex. Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-99 | £ 11.70 | 0% |
100-249 | £ 10.53 | 10% |
250-749 | £ 9.36 | 20% |
750+ | £ 8.19 | 30% |
Stainless steel (AISI 303, 1.4305), black oxide coating.
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
303 stainless steel provides good resistance to corrosion, it is mildly magnetic.
Blackening provides some further corrosion resistance.