Position Sensor
manual toggle clamps
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 22.28 | 0% |
| 5-9 | £ 21.17 | 5% |
| 10-19 | £ 20.05 | 10% |
| 20+ | £ 18.94 | 15% |
Body: steel, zinc plated and tempered, tensile strength class 8.8.
Supplied complete with two nuts and removable protection pad.
For toggle clamps.
Temperature range -10°C to +80°C.