Position Sensor
manual toggle clamps
Units | Price/unit after discount | Applied Discount |
1-4 | £ 10.32 | 0% |
5-9 | £ 9.80 | 5% |
10-19 | £ 9.29 | 10% |
20+ | £ 8.77 | 15% |
Steel: zinc plated and tempered, tensile strength class 8.8.
Stainless: stainless steel (AISI 304, 1.4301). With nut and removable rubber protection pad.
Protection pad is made of oil-resistant neoprene to prevent damage to delicate workpiece surfaces, hardness 70 shore A, silicone-free.