Units | Price/unit after discount | Applied Discount |
1-2 | £ 65,562.28 | 0% |
3-4 | £ 59,006.05 | 10% |
5+ | £ 55,727.94 | 15% |
Forged alloy steel (4140) min. tensile strength 180,000 psi. Black oxide coated.
Min. design safety factor 5:1. 360° swivel 180° pivot under load.
Individually serial numbered.
tl- recommended torque load (Nm) for installation.
EZ-torque hoist rings greatly reduce the required torque load (tl) for installation. Unique EZ-torque nut means hoist ring requires only a standard torque wrench for installation, e.g EZ-torque hoist ring M30x3,5 requires only 13,5 ft - lbs of torque, while a comparable standard hoist ring would require over 637 ft - lbs.
All dimensions in imperial.
Always follow safety instructions.