Pin Face Spanners
adjustable
Units | Price/unit after discount | Applied Discount |
1-2 | £ 83.29 | 0% |
3-4 | £ 74.96 | 10% |
5-9 | £ 70.80 | 15% |
10-19 | £ 66.63 | 20% |
20+ | £ 62.47 | 25% |
Spanner: steel (C35/C45), zinc plated.
Pins: hardened steel, blackened.
Set contains 1 pieces adjustable pin face spanner to suit interchangeable pins. Pin set contains two pieces each of pin diameter 1.5, 2, 2.5, 3 and 4.
Supplied in robust storage box.