Concealed Pivot Hinges are designed to give you a hidden away hinge, designed for any kind of application. These come with a variety of different mounting methods (e.g. weld on, bolt on and screw mounting).


Made from stainless steel. Combined Hinge and Stay, easily installed/removed via installation pin.
Snap-on feature allows easy installation and removal of door panel. Max. opening angle of 95°.
Concealed Pivot Hinges for doors between 22 - 25mm return. Weld and countersunk screws.
Concealed Pivot Hinges - lift off. For doors with a 22mm door return.
Concealed Pivot Hinges for doors with a 23mm return. Weld and countersunk screws. Made from steel.
Concealed Pivot Hinges - lift off. For doors with a 21mm door return. Weld and oval head screw.
End-mounted Concealed Pivot Hinges - spring loaded. Made from steel. Opening angle of 110°.
Spring Loaded Concealed Pivot Hinges. Screw or weld-on available. Opening angle of 110°
End mount concealed pivot hinges - spring loaded. Made from plastic body and steel hinge.
End-mounted Concealed Pivot Hinges - Weld-on. Made from stainless steel.
Corner Hinge with an opening angle of 180°. For sheet metal and machine enclosures with 19-24mm.
Standard gaskets made from EPDM rubber, suitable for industrial use. Supplied in 10m lengths as standard. Larger lengths in multiples of 10m are available on request.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.