| Price & Availability | Article | Door return | Size | Fx N | Fy N | mc min. | ts panel thickness | ||||||||||||||||||
| S2176.AW0021 | 21 | 43 x 19,5 x 21 | 360 | 105 | 2 | 2 | |||||||||||||||||||
£ 3.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Door return 21 Size 43 x 19,5 x 21 Fx
N 360 Fy
N 105 mc
min. 2 ts panel thickness 2 | |||||||||||||||||||||||||
Hinge: steel, black powder coated.
Pin: steel, white zinc plated.
Suited to sheet metal and machine enclosures with a 21mm door return. Main body mounted via two M6 screws, hinge plate welded to frame (copper plated for improved welding).
Opening angle: 120°.
Female hinge installation requires user to prepare a welded tube to receive pin: min. dia. 5mm.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.