Concealed Pivot Hinges
20mm door rtn - weld-stud
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 3.45 | 0% |
| 20-49 | £ 3.11 | 10% |
| 50-99 | £ 2.93 | 15% |
| 100-499 | £ 2.59 | 25% |
| 500+ | £ 2.24 | 35% |
Hinge: steel, black powder coated.
Pin: steel, white zinc plated.
Suited to sheet metal and machine enclosures with a 21mm door return. Main body mounted via two M6 screws, hinge plate welded to frame (copper plated for improved welding).
Opening angle: 120°.
Female hinge installation requires user to prepare a welded tube to receive pin: min. dia. 5mm.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































