Concealed Pivot Hinges
20mm door rtn - weld-stud
Price & Availability | Article | Door return | Size | Fx N | Fy N | mc min. | ts panel thickness | ||||||||||||||||||
S2172.AW0046 | 45 | 60 x 44 x 45,5 | 2000 | 1500 | 10 | 2.5 | |||||||||||||||||||
£ 31.62 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Door return 45 Size 60 x 44 x 45,5 Fx
N 2000 Fy
N 1500 mc
min. 10 ts panel thickness 2.5 |
Hinge: stainless steel, white zinc plated.
Suited to sheet metal and machine enclosures with a 45mm door return. Main body mounted via two M8 screws, hinge plate welded to frame.
Opening angle: 120°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.